SCES488F September 2003 – November 2026 SN74LVC1G27
PRODUCTION DATA
In this application, two 3-input NOR gates are used to create an active-high SR latch as shown.
The SN74LVC1G27 is used to drive the tamper indicator LED and provide one bit of data to the system controller. When a tamper switch outputs HIGH, the output Q becomes HIGH. This output remains HIGH until the system controller addresses the event and sends a HIGH signal to the R input which returns the Q output back to LOW.