SCES488F September 2003 – November 2026 SN74LVC1G27
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | –40°C to 85°C | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| VCC = 1.8V ± 0.15V | VCC = 2.5V ± 0.2V | VCC = 3.3V ± 0.3V | VCC = 5V ± 0.5V | ||||||||
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tpd | A, B, or C | Y | 2.2 | 20.5 | 1.4 | 7.1 | 1.3 | 5.4 | 1 | 3.6 | ns |