SCES224R April 1999 – January 2015 SN74LVC1G126
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The SN74LVC1G126 device contains a dual buffer gate with output enable control and performs the Boolean function Y = A.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pull-down resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

| INPUTS | OUTPUT Y |
|
|---|---|---|
| OE | A | |
| H | H | H |
| H | L | L |
| L | X | Z |