SCES486F September 2003 – November 2026 SN74LVC1G10
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | SN74LVC1G10 –40°C to 85°C | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| VCC = 1.8V ± 0.15V | VCC = 2.5V ± 0.2V | VCC = 3.3V ± 0.3V | VCC = 5V ± 0.5V | ||||||||
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tpd | A, B, or C | Y | 2 | 14.8 | 1.3 | 5.5 | 0.8 | 3.8 | 0.6 | 2.7 | ns |