SCES486F September 2003 – November 2026 SN74LVC1G10
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | –40°C to 85°C | –40°C to 125°C | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | ||||||
| VOH | IOH = –100μA | 1.65V to 5.5V | VCC – 0.1 | VCC – 0.1 | V | ||||||
| IOH = –4mA | 1.65V | 1.2 | 1.2 | ||||||||
| IOH = –8mA | 2.3V | 1.9 | 1.9 | ||||||||
| IOH = –16mA | 3V | 2.4 | 2.4 | ||||||||
| IOH = –24mA | 2.3 | 2.3 | |||||||||
| IOH = –32mA | 4.5V | 3.8 | 3.8 | ||||||||
| VOL | IOL = 100μA | 1.65V to 5.5V | 0.1 | 0.1 | V | ||||||
| IOL = 4mA | 1.65V | 0.45 | 0.45 | ||||||||
| IOL = 8mA | 2.3V | 0.3 | 0.3 | ||||||||
| IOL = 16mA | 3V | 0.4 | 0.4 | ||||||||
| IOL = 24mA | 0.55 | 0.55 | |||||||||
| IOL = 32mA | 4.5V | 0.55 | 0.55 | ||||||||
| II | All inputs | VI = 5.5V or GND | 0 to 5.5V | ±5 | ±5 | μA | |||||
| Ioff | VI or VO = 5.5V | 0 | ±10 | ±10 | μA | ||||||
| ICC | VI = 5.5V or GND, IO = 0 | 1.65V to 5.5V | 10 | 10 | μA | ||||||
| ΔICC | One input at VCC – 0.6V, Other inputs at VCC or GND | 3V to 5.5V | 500 | 500 | μA | ||||||
| Ci | VI = VCC or GND | 3.3V | 3.5 | pF | |||||||