ZHCSUV0J April 1999 – February 2024 SN74LV4066A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|---|
| tPLH tPHL |
Propagation delay time | COM or Yn | Yn or COM | CL = 15pF (see Figure 6-4) |
25°C | 0.8 | 6 | ns | |
| –40°C to 85°C | 10 | ||||||||
| –40°C to 125°C | 10 | ||||||||
| tPZH tPZL |
Enable delay time | INH | COM or Yn | CL = 15pF (see Figure 6-5) |
25°C | 2.3 | 11 | ns | |
| –40°C to 85°C | 15 | ||||||||
| –40°C to 125°C | 15 | ||||||||
| tPHZ tPLZ |
Disable delay time | INH | COM or Yn | CL = 15pF (see Figure 6-5) |
25°C | 4.5 | 11 | ns | |
| –40°C to 85°C | 15 | ||||||||
| –40°C to 125°C | 15 | ||||||||
| tPLH tPHL |
Propagation delay time | COM or Yn | Yn or COM | CL = 50pF (see Figure 6-4) |
25°C | 1.5 | 9 | ns | |
| –40°C to 85°C | 12 | ||||||||
| –40°C to 125°C | 12 | ||||||||
| tPZH tPZL |
Enable delay time | INH | COM or Yn | CL = 50pF (see Figure 6-5) |
25°C | 8 | 18 | ns | |
| –40°C to 85°C | 22 | ||||||||
| –40°C to 125°C | 22 | ||||||||
| tPHZ tPLZ |
Disable delay time | INH | COM or Yn | CL = 50pF (see Figure 6-5) |
25°C | 7.2 | 18 | ns | |
| –40°C to 85°C | 22 | ||||||||
| –40°C to 125°C | 22 | ||||||||