ZHCSRT5D July 2003 – March 2023 SN74LV393A-Q1
PRODMIX
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
VI | Input voltage1 | –0.5 | 7 | V | |
VO | Output voltage range applied in high or low state12 | –0.5 | VCC + 0.5 | V | |
VO | Output voltage range applied in power-off state 1 | –0.5 | 7 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C |