ZHCSRT5D July 2003 – March 2023 SN74LV393A-Q1
PRODMIX
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | TA = 25°C | SN74LV393A-Q1 | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | CL = 50 pF | 85 | 150 | 75 | MHz | ||||
tpd | CLK | QA | CL = 50 pF | 4.91 | 10.51 | 1 | 12 | ns | |
QB | 5.61 | 11.81 | 1 | 13.5 | |||||
QC | 6.21 | 13.21 | 1 | 15 | |||||
QD | 6.61 | 14.51 | 1 | 16.5 | |||||
tPHL | CLR | Qn | 5.21 | 10.11 | 1 | 11.5 |