7 Specifications
7.1 Absolute Maximum Ratings(1)
over operating free-air temperature (unless otherwise noted)
|
MIN |
MAX |
UNIT |
| VCC |
Supply voltage |
–0.5 |
7 |
V |
| VI |
Input voltage(2) |
–0.5 |
7 |
V |
| VO |
Voltage applied to any output in the high-impedance or power-off state(2) |
–0.5 |
7 |
V |
| VO |
Output voltage(2)(3) |
–0.5 |
VCC + 0.5 |
V |
| IIK |
Input clamp current |
VI < 0 |
|
–20 |
mA |
| IOK |
Output clamp current |
VO < 0 |
|
–50 |
mA |
| IO |
Continuous output current |
VO = 0 to VCC |
–25 |
25 |
mA |
|
Continuous current through VCC or GND |
–50 |
50 |
mA |
| Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The input and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
(3) The value is limited to 5.5-V maximum.
7.2 ESD Ratings
|
VALUE |
UNIT |
| V(ESD) |
Electrostatic discharge |
Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) |
±2000 |
V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) |
±1000 |
| Machine model (A115-A) |
200 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.
7.3 Recommended Operating Conditions
See (1)(2)
|
MIN |
MAX |
UNIT |
| VCC |
Supply voltage |
2 |
5.5 |
V |
| VI |
Input voltage |
0 |
5.5 |
V |
| VO |
Output voltage |
0 |
VCC |
V |
| IOH |
High-level output current |
VCC = 2 V |
|
–50 |
μA |
| VCC = 2.3 V to 2.7 V |
|
–2 |
mA |
| VCC = 3 V to 3.6 V |
|
–6 |
| VCC = 4.5 V to 5.5 V |
|
–12 |
| IOL |
Low-level output current |
VCC = 2 V |
|
50 |
μA |
| VCC = 2.3 V to 2.7 V |
|
2 |
mA |
| VCC = 3 V to 3.6 V |
|
6 |
| VCC = 4.5 V to 5.5 V |
|
12 |
| TA |
Operating free-air temperature |
SN54LV132A |
–55 |
125 |
°C |
| SN74LV132A |
–40 |
125 |
(1) All unused inputs of the device must be held at V
CC or GND to ensure proper device operation. See the TI application report,
Implications of Slow or Floating CMOS Inputs,
SCBA004.
(2) SN54LV132A is in product preview
7.4 Thermal Information
over operating free-air temperature range (unless otherwise noted)
| THERMAL METRIC(1) |
D |
DB |
DGV |
NS |
PW |
UNIT |
| 14 PINS |
| RθJA |
Junction-to-ambient thermal resistance |
90.6 |
107.1 |
129.0 |
90.7 |
122.6 |
°C/W |
| RθJC(top) |
Junction-to-case (top) thermal resistance |
50.9 |
59.6 |
52.1 |
48.3 |
51.4 |
| RθJB |
Junction-to-board thermal resistance |
44.8 |
54.4 |
62.0 |
49.4 |
64.4 |
| ψJT |
Junction-to-top characterization parameter |
14.7 |
20.5 |
6.5 |
14.6 |
6.7 |
| ψJB |
Junction-to-board characterization parameter |
44.5 |
53.8 |
61.3 |
49.1 |
63.8 |
(1) For more information about traditional and new thermal metrics, see the
IC Package Thermal Metrics application report,
SPRA953.
7.5 Electrical Characteristics
over recommended operating free-air temperature range (unless otherwise noted)
| PARAMETER |
TEST CONDITIONS |
VCC |
SN54LV132A(2) |
SN74LV132A |
UNIT |
| MIN |
TYP |
MAX |
MIN |
TYP |
MAX |
| VT+ |
Positive-going input threshold voltage |
|
2.5 V |
1 |
|
1.75 |
1 |
|
1.75 |
V |
| 3.3 V |
1.31 |
|
2.31 |
1.31 |
|
2.31 |
| 5 V |
1.95 |
|
3.5 |
1.95 |
|
3.5 |
| VT– |
Negative-going input threshold voltage |
|
2.5 V |
0.75 |
|
1.5 |
0.75 |
|
1.5 |
V |
| 3.3 V |
0.99 |
|
2.07 |
0.99 |
|
2.07 |
| 5 V |
1.5 |
|
3.05 |
1.5 |
|
3.05 |
| ΔVT |
Hysteresis (VT+ − VT−) |
|
2.5 V |
0.25 |
|
1 |
0.25 |
|
1 |
V |
| 3.3 V |
0.33 |
|
1.32 |
0.33 |
|
1.32 |
| 5 V |
0.5 |
|
2 |
0.5 |
|
2 |
| VOH |
|
IOH = –50 μA |
2 to 5.5 V |
VCC – 0.1 |
|
|
VCC – 0.1 |
|
|
V |
| IOH = –2 mA |
2.3 V |
2 |
|
|
2 |
|
|
| IOH = –6 mA |
3 V |
2.48 |
|
|
2.48 |
|
|
| IOH = –12 mA |
4.5 V |
3.8 |
|
|
3.8 |
|
|
| VOL |
|
IOL = 50 μA |
2 to 5.5 V |
|
|
0.1 |
|
|
0.1 |
V |
| IOL = 2 mA |
2.3 V |
|
|
0.4 |
|
|
0.4 |
| IOL = 6 mA |
3 V |
|
|
0.44 |
|
|
0.44 |
| IOL = 12 mA |
4.5 V |
|
|
0.55 |
|
|
0.55 |
| II |
|
VI = 5.5 V or GND |
0 to 5.5 V |
|
|
±1 |
|
|
±1 |
μA |
| ICC |
|
VI = VCC or GND, IO = 0 |
5.5 V |
|
|
20 |
|
|
20 |
μA |
| Ioff |
|
VI or VO = 0 to 5.5 V |
0 V |
|
|
5 |
|
|
5 |
μA |
| Ci |
|
VI = VCC or GND |
3.3 V |
|
1.9 |
|
|
1.9 |
|
pF |
7.6 Switching Characteristics
over recommended operating free-air temperature range, VCC = 2.5 V ±0.2 V (unless otherwise noted) (see Figure 3)
| PARAMETER |
FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C |
SN54LV132A(2) |
SN74LV132A |
UNIT |
| MIN |
TYP |
MAX |
MIN |
MAX |
MIN |
MAX |
| tpd |
A or B |
Y |
CL = 15 pF |
|
7.9(1) |
16.5(1) |
1(1) |
18.5(1) |
1 |
18.5 |
ns |
| CL = 50 pF |
|
10.8 |
20.2 |
1 |
23 |
1 |
23 |
(1) On products compliant to MIL-PRF-38535, this parameter is not production tested.
7.7 Switching Characteristics
over recommended operating free-air temperature range, VCC = 3.3 V ±0.3 V (unless otherwise noted) (see Figure 3)
| PARAMETER |
FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C |
SN54LV132A(2) |
SN74LV132A |
UNIT |
| MIN |
TYP |
MAX |
MIN |
MAX |
MIN |
MAX |
| tpd |
A or B |
Y |
CL = 15 pF |
|
5.6(1) |
11.9(1) |
1(1) |
14(1) |
1 |
14 |
ns |
| CL = 50 pF |
|
7.6 |
15.4 |
1 |
17.5 |
1 |
17.5 |
7.8 Switching Characteristics
over recommended operating free-air temperature range, VCC = 5 V ±0.5 V (unless otherwise noted) (see Figure 3)
| PARAMETER |
FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C |
SN54LV132A(2) |
SN74LV132A |
UNIT |
| MIN |
TYP |
MAX |
MIN |
MAX |
MIN |
MAX |
| tpd |
A or B |
Y |
CL = 15 pF |
|
3.9(1) |
7.7(1) |
1(1) |
9(1) |
1 |
9 |
ns |
| CL = 50 pF |
|
5.3 |
9.7 |
1 |
11 |
1 |
11 |
7.9 Noise Characteristics for SN74LV132A
VCC = 3.3 V, CL = 50 pF, TA = 25°C(1)
| PARAMETER |
MIN |
TYP |
MAX |
UNIT |
| VOL(P) |
Quiet output, maximum dynamic VOL |
|
0.21 |
0.8 |
V |
| VOL(V) |
Quiet output, minimum dynamic VOL |
|
–0.09 |
–0.8 |
| VOH(V) |
Quiet output, minimum dynamic VOH |
|
3.12 |
|
| VIH(D) |
High-level dynamic input voltage |
2.31 |
|
|
| VIL(D) |
Low-level dynamic input voltage |
|
|
0.99 |
(1) Characteristics are for surface-mount packages only.
7.10 Operating Characteristics
TA = 25°C
| PARAMETER |
TEST CONDITIONS |
VCC |
TYP |
UNIT |
| Cpd |
Power dissipation capacitance |
CL = 50 pF, f = 10 MHz |
3.3 V |
7.5 |
pF |
| 5 V |
11.2 |
7.11 Typical Characteristics
Figure 1. SN74LV132A tpd vs Temperature
Figure 2. SN74LV132A tpd vs VCC