SCLS394J April   1999  – February 2015 SN74LV132A

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Logic Diagram (Positive Logic)
  5. 5 Revision History
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics
    6. 7.6  Switching Characteristics
    7. 7.7  Switching Characteristics
    8. 7.8  Switching Characteristics
    9. 7.9  Noise Characteristics for SN74LV132A
    10. 7.10 Operating Characteristics
    11. 7.11 Typical Characteristics
  8. 8 Parameter Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Related Links
    2. 13.2 Trademarks
    3. 13.3 Electrostatic Discharge Caution
    4. 13.4 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • D|14
  • DGV|14
  • PW|14
  • DB|14
  • NS|14
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • 2-V to 5.5-V VCC Operation
  • Max tpd of 9 ns at 5 V
  • Typical VOLP (Output Ground Bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) >2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on All Ports
  • Latch-Up Performance Exceeds 250 mA per JESD 17
  • Ioff Supports Live Insertion, Partial Power-Down Mode, and Back Drive Protection
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

2 Applications

  • Industrial PC: Rugged PC and Laptop
  • Access Control and Security: Camera Surveillance IP Network
  • Vending, Payment and Change Machines
  • Patient Monitoring STB / DVR / Streaming Media (Withdraw)
  • Other Motor Drives (Such as Switch Reluctance)

3 Description

The 'LV132A devices are quadruple positive-NAND gates designed for 2-V to 5.5-V VCC operation.

The 'LV132A devices perform the Boolean function Y = A • B or Y = A + B in positive logic.

Each circuit functions as a NAND gate, but because of the Schmitt trigger, it has different input threshold levels for positive- and negative-going signals.

These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean jitter-free output signals.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LV132A SOIC (14) 8.65 mm × 3.91 mm
SOP (14) 10.30 mm × 5.30 mm
SSOP (14) 6.20 mm × 5.30 mm
TSSOP (14) 5.00 mm × 4.40 mm
TVSOP (14) 3.60 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

4 Logic Diagram (Positive Logic)

SN54LV132A SN74LV132A logic_dgm_cls394.gif