| VALUE | UNIT |
|---|
| V(ESD) | Electrostatic
discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
| Machine Model
(MM), per JEDEC specification |
±200 |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±2000 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 500-V HBM is possible with the necessary precautions.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 250-V CDM is possible with the necessary precautions.