ZHCSRS5K April 1998 – March 2023 SN74LV05A
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
| VOL | Low-level output voltage | IOL = 50 µA | 2 V to 5.5 V |
0.1 | 0.1 | 0.1 | V | |||||
| IOL = 2 mA | 2.3 V | 0.4 | 0.4 | 0.4 | ||||||||
| IOL = 6 mA | 3 V | 0.44 | 0.44 | 0.44 | ||||||||
| IOL = 12 mA | 4.5 V | 0.55 | 0.55 | 0.6 | ||||||||
| II | Input leakage current | VI = 5.5 V or GND | 0 to 5.5 V |
±1 | ±1 | ±1 | µA | |||||
| ICC | Static supply current | VI = VCC or GND, | IO = 0 | 5.5 | 20 | 20 | 20 | µA | ||||
| Ioff | Input/Output PowerOff Leakage Current | VI or VO = 0 to 5.5 V | 0 | 5 | 5 | 5 | µA | |||||
| Ci | Input capacitance V | VI = VCC or GND | 3.3 V | 2.5 | pF | |||||||