ZHCSRS5K April 1998 – March 2023 SN74LV05A
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
SN74LV05A is a low-drive, open-drain CMOS device that can be used for a multitude of buffer type functions. The inputs are 5.5-V tolerant and the outputs are open-drain and 5.5-V tolerant, allowing it to translate up to 5.5 V or down to any other voltage between GND and 5.5 V.