SCLS390K April 1998 – February 2015 SN74LV02A
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The SNx4LV02A devices are quadruple 2-input positive-NOR gates designed for 2-V to 5.5-V VCC operation.
The SNx4LV02A devices perform the Boolean function Y = A + B or Y = A ● B in positive logic.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SNx4LV02A | VQFN (14) | 3.50 mm x 3.50 mm |
| SOIC (14) | 8.65 mm × 3.91 mm | |
| SOP (14) | 10.30 mm x 5.30 mm | |
| SSOP (14) | 6.20 mm x 5.30 mm | |
| TSSOP (14) | 5.00 mm x 4.40 mm |