ZHCSP29A October 2021 – December 2021 SN74HCT595
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5 | 5.5 | V | |
VIH | High-level input voltage | VCC = 4.5 V to 5.5V | 2 | V | ||
VIL | Low-level input voltage | VCC = 4.5 V to 5.5V | 0.8 | V | ||
VI | Input voltage | 0 | VCC | V | ||
VO | Output voltage | 0 | VCC | V | ||
Δt/Δv | Input transition rise and fall rate | VCC = 4.5 V to 5.5V | 500 | ns/V | ||
TA | Ambient temperature | –40 | 125 | °C |