ZHCSPV3G July 2003 – July 2022 SN74HCT573
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
VCC | TA = 25°C | SN54HCT573(1) | SN74HCT573 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
tW | Pulse duration, LE high | 4.5 | 20 | 30 | 25 | ns | |||
5.5 | 17 | 27 | 23 | ||||||
tsu | Setup time, data before LE↓ | 4.5 | 10 | 15 | 13 | ns | |||
5.5 | 9 | 14 | 12 | ||||||
th | Hold time, data after LE↓ | 4.5 | 5 | 5 | 5 | ns | |||
5.5 | 5 | 5 | 5 |