ZHCSSC5E november 1988 – june 2023 SN74HCT257
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The ’HCT257 devices are designed to multiplex signals from 4-bit data sources to 4-output data lines in bus-organized systems. The 3-state outputs do not load the data lines when the output-enable (OE) input is at the high logic level.
To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.