ZHCSSC5E november 1988 – june 2023 SN74HCT257
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54HCT257 | SN74HCT257 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
VOH | High level output voltage | VI = VIH or VIL | IOH = −20 µA | 4.5 V | 4.4 | 4.499 | 4.4 | 4.4 | V | |||
IOH = −6 mA | 3.98 | 4.3 | 3.7 | 3.84 | ||||||||
VOL | L Low level output voltage | VI = VIH or VIL | IOL = 20 µA | 4.5 V | 0.001 | 0.1 | 0.1 | 0.1 | V | |||
IOL = 6 mA | 0.17 | 0.26 | 0.4 | 0.33 | ||||||||
II | Input leakage current | VI = VCC or 0 | 5.5 V | ±0.1 | ±100 | ±1000 | ±1000 | nA | ||||
IOZ | Off-State (High-Impedance State) Output Current | VO = VCC or 0, | VI = VIH or VIL | 5.5 V | ±0.01 | ±0.5 | ±10 | ±5 | µA | |||
ICC | Supply current | VI = VCC or 0, | IO = 0 | 5.5 V | 8 | 160 | 80 | µA | ||||
ΔICC(2) | Supply-Current Change | One
input at 0.5 V or 2.4 V, Other inputs at 0 or VCC |
5.5 V | 1.4 | 2.4 | 3 | 2.9 | mA | ||||
Ci | Input Capacitance | 4.5 V to 5.5 V | 3 | 10 | 10(1) | 10 | pF |