ZHCSP30A October 2021 – December 2021 SN74HCT165
PRODUCTION DATA
Figure 5-1 PW Package| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| SH/LD | 1 | I | Enable shifting when input is high, load data when input is low |
| CLK | 2 | I | Clock, rising edge triggered |
| E | 3 | I | Parallel input E |
| F | 4 | I | Parallel input F |
| G | 5 | I | Parallel input G |
| H | 6 | I | Parallel input H |
| QH | 7 | O | Inverted serial output |
| GND | 8 | — | Ground |
| QH | 9 | O | Serial output |
| SER | 10 | I | Serial input |
| A | 11 | I | Parallel input A |
| B | 12 | I | Parallel input B |
| C | 13 | I | Parallel input C |
| D | 14 | I | Parallel input D |
| CLK INH | 15 | I | Clock inhibit input |
| VCC | 16 | — | Positive supply |