SCLS805 June 2020 SN74HCS596-Q1
PRODUCTION DATA.
| PARAMETER | VCC | Operating free-air temperature (TA) | UNIT | |||||
|---|---|---|---|---|---|---|---|---|
| 25°C | –40°C to 125°C | |||||||
| MIN | MAX | MIN | MAX | |||||
| tw | Pulse duration | SRCLK or RCLK high or low | 2 V | 7 | 9 | ns | ||
| 4.5 V | 7 | 7 | ||||||
| 6 V | 7 | 7 | ||||||
| SRCLR low | 2 V | 8 | 10 | |||||
| 4.5 V | 7 | 7 | ||||||
| 6 V | 7 | 7 | ||||||
|
tsu |
Setup time |
SER before SRCLK↑ | 2 V | 8 | 13 | ns | ||
| 4.5 V | 4 | 5 | ||||||
| 6 V | 3 | 4 | ||||||
| SRCLK↑ before RCLK↑ | 2 V | 11 | 18 | |||||
| 4.5 V | 5 | 7 | ||||||
| 6 V | 4 | 6 | ||||||
| SRCLR low before RCLK↑ | 2 V | 8 | 13 | |||||
| 4.5 V | 4 | 6 | ||||||
| 6 V | 4 | 5 | ||||||
| SRCLR high (inactive) before SRCLK↑ | 2 V | 8 | 13 | |||||
| 4.5 V | 4 | 6 | ||||||
| 6 V | 4 | 5 | ||||||
|
th |
Hold time |
SER after SRCLK↑ | 2 V | 0 | 0 | ns | ||
| 4.5 V | 0 | 0 | ||||||
| 6 V | 0 | 0 | ||||||