ZHCSP24A October 2021 – December 2022 SN74HCS573
PRODUCTION DATA
| PARAMETER | CONDITION | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tw | Pulse duration | LE high | 2 V | 12 | ns | |
| 4.5 V | 6 | ns | ||||
| 6 V | 6 | ns | ||||
| tsu | Setup time | Data before LE↓ | 2 V | 18 | ns | |
| 4.5 V | 6 | ns | ||||
| 6 V | 6 | ns | ||||
| th | Hold time, Data before LE↓ | 2 V | 0 | ns | ||
| 4.5 V | 0 | ns | ||||
| 6 V | 0 | ns | ||||