ZHCSP24A October 2021 – December 2022 SN74HCS573
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | –0.5 | 7 | V | |
| IIK | Input clamp current(2) | VI < 0 or VI > VCC | ±20 | mA | |
| IOK | Output clamp current(2) | VO < 0 or VO > VCC | ±20 | mA | |
| IO | Continuous output current | VO = 0 to VCC | ±35 | mA | |
| ICC | Continuous current through VCC or GND | ±70 | mA | ||
| TJ | Junction temperature | 150 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |