ZHCSNM3C March 2021 – January 2023 SN74HCS273-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
fmax | Max frequency | 2 V | 49 | MHz | ||||
4.5 V | 120 | |||||||
6 V | 135 | |||||||
tdis | Disable time | CLR | Any Q | 2 V | 27.3 | 31.2 | ns | |
4.5 V | 13.3 | 14.8 | ||||||
6 V | 11.7 | 13.2 | ||||||
tpd | Propagation delay | CLK | Any Q | 2 V | 29.1 | 34.6 | ns | |
4.5 V | 13.9 | 16.4 | ||||||
6 V | 12.1 | 14.3 | ||||||
tt | Transition-time | Any Q | 2 V | 14.6 | 19.4 | ns | ||
4.5 V | 7.7 | 9.6 | ||||||
6 V | 7.4 | 10.4 |