ZHCSNM3C March 2021 – January 2023 SN74HCS273-Q1
PRODUCTION DATA
Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1 MHz, ZO = 50 Ω, tt < 2.5 ns.
For clock inputs, fmax is measured when the input duty cycle is 50%.
The outputs are measured one at a time with one input transition per measurement.

Figure 7-3 Voltage Waveforms, Setup
and Hold Times
Figure 7-2 Voltage Waveforms, Pulse
Duration