SCLS794B February 2020 – October 2026 SN74HCS27
PRODUCTION DATA
The positive supply voltage is used to produce the output HIGH voltage. Drawing current from the output decreases the output voltage as specified by the VOH specification in the Electrical Characteristics. Similarly, the ground voltage is used to produce the output LOW voltage. Sinking current into the output increases the output voltage as specified by the VOL specification in the Electrical Characteristics.
Unused outputs can be left floating.
Refer to Feature Description for additional information regarding the outputs for this device.