ZHCSP60A November 2021 – February 2022 SN74HCS240-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | –0.5 | 7 | V | |
| IIK | Input clamp current(2) | VI < -0.5 V or VI > VCC + 0.5 V | ±20 | mA | |
| IOK | Output clamp current(2) | VO < -0.5 V or VO > VCC + 0.5 V | ±20 | mA | |
| IO | Continuous output current | VO = 0 to VCC | ±35 | mA | |
| ICC | Continuous current through VCC or GND | ±70 | mA | ||
| TJ | Junction temperature(3) | 150 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |