ZHCSNK7B june 2020 – may 2023 SN74HCS126
PRODMIX
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | MIN | TYP(1) | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|
| tpd | Propagation delay | A | Y | 2 V | 15 | 50 | ns | |
| 4.5 V | 8 | 30 | ||||||
| 6 V | 7 | 26 | ||||||
| ten | Enable time | OE | Y | 2 V | 18 | 36 | ns | |
| 4.5 V | 9 | 14 | ||||||
| 6 V | 7 | 12 | ||||||
| tdis | Disable time | OE | Y | 2 V | 15 | 27 | ns | |
| 4.5 V | 10 | 17 | ||||||
| 6 V | 9 | 14 | ||||||
| tt | Transition-time | Any | 2 V | 9 | 16 | ns | ||
| 4.5 V | 5 | 9 | ||||||
| 6 V | 4 | 8 | ||||||