ZHCSRK3F March 1984 – April 2021 SN54HC03 , SN74HC03
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | –40°C to 85°C | ||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| tplh | Propagation delay, low-to-high | A or B | Y | 2 V | 60 | 105 | 131 | ns | |||
| 4.5 V | 13 | 25 | 31 | ||||||||
| 6 V | 10 | 23 | 27 | ||||||||
| tphl | Propagation delay, high-to-low | A or B | Y | 2 V | 50 | 100 | 125 | ns | |||
| 4.5 V | 10 | 20 | 25 | ||||||||
| 6 V | 8 | 17 | 21 | ||||||||
| tt | Transition-time | Y | 2 V | 38 | 75 | 95 | ns | ||||
| 4.5 V | 8 | 15 | 19 | ||||||||
| 6 V | 6 | 13 | 16 | ||||||||