ZHCSJ64H March   1998  – December 2018 SN74CBTLV3383

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      每个 FET 开关的简化原理图
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
    6. 6.6 Switching Characteristics
  7. 7 Parameter Measurement Information
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
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 文档支持
    2. 12.2 接收文档更新通知
    3. 12.3 社区资源
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 术语表
  13. 13机械、封装和可订购信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DGV|24
  • DBQ|24
  • DW|24
  • PW|24
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
VIK Clamp current VCC = 3 V II = –18 mA –1.2 V
II Input current VCC = 3.6 V VI = VCC or GND –1 1 µA
Ioff Partial power down mode operation VCC = 0 V VI or VIO = 0 to 3.6 V 10 µA
ICC Supply current VCC = 3.6 IO = 0, VI = VCC or GND 10 µA
ΔICC(2) Supply current - Control inputs VCC = 3.6 V One input at 3V Other inputs at VCC or GND 300 µA
CI Input Capacitance - Control inputs VI = 3 V or 0 3.5 pF
CIO(OFF) Input to output capacitance VO = 3 V or 0 BE = VCC 13.5 pF
r(on)(3) On-state resistance VCC = 2.3 V
TYP at VCC = 2.5 V
VI = 0 II = 64 mA 5 8 Ω
II = 24 mA 5 8 Ω
VI = 1.7 V II = 15 mA 27 40 Ω
VCC = 3 V VI = 0 II = 64 mA 5 7 Ω
II = 24 mA 5 7 Ω
VI = 2.4 V II = 15 mA 10 15 Ω
All typical values are at VCC = 3.3 V (unless otherwise noted), TA = 25°C
This is the increase in supply current for each input that is at the specified voltage level, rather than VCC or GND.
Measured by the voltage drop between the A and B terminals at the indicated current through the switch. On-state resistance is determined by the lower of the voltages of the two (A or B) terminals.