ZHCSR32A September 2004 – December 2022 SN74CBT3383C
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | 4 | 5.5 | V | |
| VIH | High-level control input voltage | 2 | 5.5 | V | |
| VIL | Low-level control input voltage | 0 | 0.8 | V | |
| VI/O | Data input/output voltage | 0 | 5.5 | V | |
| TA | Operating free-air temperature | −40 | 85 | °C | |