ZHCSJ81C February   2003  – December 2018 SN74CB3T3125

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     典型直流电压转换特性
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Parameter Measurement Information
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
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 器件支持
    2. 12.2 接收文档更新通知
    3. 12.3 社区资源
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 术语表
  13. 13机械、封装和可订购信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • RGY|14
  • PW|14
  • DGV|14
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics(1)

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP(2) MAX UNIT
VIK VCC = 3 V, II = –18 mA –1.2 V
VOH See Figure 3 through Figure 5
IIN Control inputs VCC = 3.6 V, VIN = 3.6 V to 5.5 V or GND ±10 μA
II VCC = 3.6 V, Switch ON, VIN = VCC or GND VI = VCC – 0.7 V to 5.5 V ±20 μA
VI = 0.7 V to VCC – 0.7 V –40
VI = 0 to 0.7 V ±5
IOZ(3) VCC = 3.6 V, VO = 0 to 5.5 V, VI = 0, Switch OFF, VIN = VCC or GND ±10 μA
Ioff VCC = 0, VO = 0 to 5.5 V, VI = 0 10 μA
ICC VCC = 3.6 V, II/O = 0, Switch ON or OFF,
VIN = VCC or GND
VI = VCC or GND 20 μA
VI = 5.5 V 20
ΔICC(4) Control inputs VCC = 3 V to 3.6 V, One input at VCC – 0.6 V, Other inputs at VCC or GND 300 μA
Cin Control inputs VCC = 3.3 V, VIN = VCC or GND 3 pF
Cio(OFF) VCC = 3.3 V, VI/O = 5.5 V, 3.3 V, or GND, Switch OFF, VIN = VCC or GND 4.5 pF
Cio(ON) VCC = 3.3 V, Switch ON, VIN = VCC or GND VI/O = 5.5 V or 3.3 V 4 pF
VI/O = GND 10
ron(5) VCC = 2.3 V, TYP at VCC = 2.5 V, VI = 0 IO = 24 mA 5 8 Ω
IO = 16 mA 5 8
VCC = 3 V, VI = 0 IO = 64 mA 5 7
IO = 32 mA 5 7
VIN and IIN refer to control inputs. VI, VO, II, and IO refer to data pins.
All typical values are at VCC = 3.3 V (unless otherwise noted), TA = 25°C.
For I/O ports, the parameter IOZ includes the input leakage current.
This is the increase in supply current for each input that is at the specified TTL voltage level, rather than VCC or GND.
Measured by the voltage drop between A and B terminals at the indicated current through the switch. ON-state resistance is determined by the lower of the voltages of the two (A or B) terminals.