SCES908A February   2020  – April 2020 SN74AXC2T245-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Functional Block Diagram
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics, VCCA = 0.7 ± 0.05 V
    7. 6.7  Switching Characteristics, VCCA = 0.8 ± 0.04 V
    8. 6.8  Switching Characteristics, VCCA = 0.9 ± 0.045 V
    9. 6.9  Switching Characteristics, VCCA = 1.2 ± 0.1 V
    10. 6.10 Switching Characteristics, VCCA = 1.5 ± 0.1 V
    11. 6.11 Switching Characteristics, VCCA = 1.8 ± 0.15 V
    12. 6.12 Switching Characteristics, VCCA = 2.5 ± 0.2 V
    13. 6.13 Switching Characteristics, VCCA = 3.3 ± 0.3 V
    14. 6.14 Operating Characteristics: TA = 25°C
  7. Parameter Measurement Information
    1. 7.1 Load Circuit and Voltage Waveforms
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Standard CMOS Inputs
      2. 8.3.2 Balanced High-Drive CMOS Push-Pull Outputs
      3. 8.3.3 Partial Power Down (Ioff)
      4. 8.3.4 VCC Isolation
      5. 8.3.5 Over-voltage Tolerant Inputs
      6. 8.3.6 Glitch-free Power Supply Sequencing
      7. 8.3.7 Negative Clamping Diodes
      8. 8.3.8 Fully Configurable Dual-Rail Design
      9. 8.3.9 Supports High-Speed Translation
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1)(2)(3)
MIN MAX UNIT
VCCA Supply voltage A 0.65 3.6 V
VCCB Supply voltage B 0.65 3.6 V
VIH High-level input voltage Data Inputs VCCI = 0.65 V - 0.75 V VCCI x 0.70 V
VCCI = 0.76 V - 1 V VCCI x 0.70
VCCI = 1.1 V - 1.95 V VCCI x 0.65
VCCI = 2.3 V - 2.7 V 1.6
VCCI = 3 V - 3.6 V 2
Control Inputs(DIRx, OE)
Referenced to VCCA
VCCA = 0.65 V - 0.75 V VCCA x 0.70
VCCA = 0.76 V - 1 V VCCA x 0.70
VCCA = 1.1 V - 1.95 V VCCA x 0.65
VCCA = 2.3 V - 2.7 V 1.6
VCCA = 3 V - 3.6 V 2
VIL Low-level input voltage Data Inputs VCCI = 0.65 V - 0.75 V VCCI x 0.30 V
VCCI = 0.76 V - 1 V VCCI x 0.30
VCCI = 1.1 V - 1.95 V VCCI x 0.35
VCCI = 2.3 V - 2.7 V 0.7
VCCI = 3 V - 3.6 V 0.8
Control Inputs(DIRx, OE)
Referenced to VCCA
VCCA = 0.65 V - 0.75 V VCCA x 0.30
VCCA = 0.76 V - 1 V VCCA x 0.30
VCCA = 1.1 V - 1.95 V VCCA x 0.35
VCCA = 2.3 V - 2.7 V 0.7
VCCA = 3 V - 3.6 V 0.8
VI Input voltage (3) 0 3.6 V
VO Output voltage Active State 0 VCCO V
Tri-State 0 3.6
Δt/Δv Input transition rate 10 ns/V
TA Operating free-air temperature –40 125 °C
VCCI is the VCC associated with the input port.
VCCO is the VCC associated with the output port.
All unused inputs of the device must be held at VCC or GND to ensure proper device operation. Refer to the TI application report, Implications of Slow or Floating CMOS Inputs.