ZHCSLR0C August 2004 – August 2020 SN74AVCH24T245
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCCA VCCB | Supply voltage range | –0.5 | 4.6 | V | |
| VI | Input voltage range(2) | I/O ports (A port) | –0.5 | 4.6 | V |
| I/O ports (B port) | –0.5 | 4.6 | |||
| Control inputs | –0.5 | 4.6 | |||
| VO | Voltage range applied to any output in the high-impedance or power-off state(2) | A port | –0.5 | 4.6 | V |
| B port | –0.5 | 4.6 | |||
| VO | Voltage range applied to any output in the high or low state(2)(3) | A port | –0.5 | VCCA + 0.5 | V |
| B port | –0.5 | VCCB + 0.5 | |||
| IIK | Input clamp current | VI < 0 | –50 | mA | |
| IOK | Output clamp current | VO < 0 | –50 | mA | |
| IO | Continuous output current | ±50 | mA | ||
| Continuous current through each VCCA, VCCB, and GND | ±100 | mA | |||
| θJA | Package thermal impedance(4) | GRG/ZRG package | 50 | °C/W | |
| Tstg | Storage temperature range | –65 | 150 | °C | |