ZHCSLR0C August 2004 – August 2020 SN74AVCH24T245
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.2 V | VCCB = 1.5 V ± 0.1 V | VCCB = 1.8 V ± 0.15 V | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 3.2 | 0.5 | 5.6 | 0.5 | 4.5 | 0.5 | 3.3 | 0.5 | 2.8 | ns |
tPHL | 3.2 | 0.5 | 5.6 | 0.5 | 4.5 | 0.5 | 3.3 | 0.5 | 2.8 | |||
tPLH | B | A | 2.6 | 0.5 | 4.1 | 0.5 | 3.7 | 0.5 | 3.3 | 0.5 | 3.2 | ns |
tPHL | 2.6 | 0.5 | 4.1 | 0.5 | 3.7 | 0.5 | 3.3 | 0.5 | 3.2 | |||
tPZH | OE | A | 2.5 | 0.5 | 5.3 | 0.5 | 5.3 | 0.5 | 5.3 | 0.5 | 5.3 | ns |
tPZL | 2.5 | 0.5 | 5.3 | 0.5 | 5.3 | 0.5 | 5.3 | 0.5 | 5.3 | |||
tPZH | OE | B | 5.2 | 0.5 | 9.4 | 0.5 | 7.3 | 0.5 | 5.1 | 0.5 | 4.5 | ns |
tPZL | 5.2 | 0.5 | 9.4 | 0.5 | 7.3 | 0.5 | 5.1 | 0.5 | 4.5 | |||
tPHZ | OE | A | 3 | 1 | 6.1 | 1 | 6.1 | 1 | 6.1 | 1 | 6.1 | ns |
tPLZ | 3 | 1 | 6.1 | 1 | 6.1 | 1 | 6.1 | 1 | 6.1 | |||
tPHZ | OE | B | 5 | 1 | 7.9 | 1 | 6.6 | 1 | 6.1 | 1 | 5.2 | ns |
tPLZ | 5 | 1 | 7.9 | 1 | 6.6 | 1 | 6.1 | 1 | 5.2 |