ZHCSTY0E December 2008 – November 2023 SN74AVC8T245-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCA | VCCB | TA | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|---|---|
| VOH | IOH = –100 μA | VI = VIH | 1.2 V to 3.6 V | 1.2 V to 3.6 V | TA = –40°C to +125°C | VCCO – 0.2 | V | |||
| IOH = –3 mA | 1.2 V | 1.2 V | TA = 25°C | 0.95 | ||||||
| IOH = –6 mA | 1.4 V | 1.4 V | TA = –40°C to +125°C | 1 | ||||||
| IOH = –8 mA | 1.65 V | 1.65 V | TA = –40°C to +125°C | 1.2 | ||||||
| IOH = –9 mA | 2.3 V | 2.3 V | TA = –40°C to +125°C | 1.75 | ||||||
| IOH = –12 mA | 3 V | 3 V | TA = –40°C to +125°C | 2.3 | ||||||
| VOL | IOL = 100 μA | VI = VIL | 1.2 V to 3.6 V | 1.2 V to 3.6 V | TA = –40°C to +125°C | 0.2 | V | |||
| IOL = 3 mA | 1.2 V | 1.2 V | TA = 25°C | 0.15 | ||||||
| IOL = 6 mA | 1.4 V | 1.4 V | TA = –40°C to +125°C | 0.35 | ||||||
| IOL = 8 mA | 1.65 V | 1.65 V | TA = –40°C to +125°C | 0.45 | ||||||
| IOL = 9 mA | 2.3 V | 2.3 V | TA = –40°C to +125°C | 0.55 | ||||||
| IOL = 12 mA | 3 V | 3 V | TA = –40°C to +125°C | 0.7 | ||||||
| II | Control inputs | VI = VCCA or GND | 1.2 V to 3.6 V | 1.2 V to 3.6 V | TA = 25°C | ±0.025 | ±0.25 | µA | ||
| TA = –40°C to +125°C | ±1 | |||||||||
| Ioff | A or B port | VI or VO = 0 to 3.6 V | 0 V | 0 V to 3.6 V | TA = 25°C | ±0.1 | ±1 | µA | ||
| TA = –40°C to +125°C | ±5 | |||||||||
| 0 V to 3.6 V | 0 V | TA = 25°C | ±0.1 | ±1 | ||||||
| TA = –40°C to +125°C | ±5 | |||||||||
| IOZ (3) | A or B port | VO = VCCO or GND, VI = VCCI or GND, OE = VIH | 3.6 V | 3.6 V | TA = 25°C | ±0.5 | ±2.5 | µA | ||
| TA = –40°C to +125°C | ±5 | |||||||||
| ICCA | VI = VCCI or GND(3), IO = 0 | 1.2 V to 3.6 V | 1.2 V to 3.6 V | TA = –40°C to +125°C | 15 | µA | ||||
| 0 V | 3.6 V | TA = –40°C to +125°C | –2 | |||||||
| 3.6 V | 0 V | TA = –40°C to +125°C | 15 | |||||||
| ICCB | VI = VCCI or GND(3), IO = 0 | 1.2 V to 3.6 V | 1.2 V to 3.6 V | TA = –40°C to +125°C | 15 | µA | ||||
| 0 V | 3.6 V | TA = –40°C to +125°C | 15 | |||||||
| 3.6 V | 0 V | TA = –40°C to +125°C | –2 | |||||||
| ICCA + ICCB | VI = VCCI or GND, IO = 0 | 1.2 V to 3.6 V | 1.2 V to 3.6 V | TA = –40°C to +125°C | 25 | µA | ||||
| Ci | Control inputs | VI = 3.3 V or GND | 3.3 V | 3.3 V | TA = 25°C | 3.5 | pF | |||
| Cio | A or B port | VO = 3.3 V or GND | 3.3 V | 3.3 V | TA = 25°C | 6 | pF | |||