ZHCSTK4H June 2004 – March 2024 SN74AVC4T245
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER(1)(2) | TEST CONDITIONS | VCCA | VCCB | TA = 25°C | –40°C to 85°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||||
VOH | IOH = –100μA | VI = VIH | 1.2V to 3.6V | 1.2V to 3.6V | VCCO – 0.2 | V | |||||
IOH = –3mA | 1.2V | 1.2V | 0.95 | ||||||||
IOH = –6mA | 1.4V | 1.4V | 1.05 | ||||||||
IOH = –8mA | 1.65V | 1.65V | 1.2 | ||||||||
IOH = –9mA | 2.3V | 2.3V | 1.75 | ||||||||
IOH = –12mA | 3V | 3V | 2.3 | ||||||||
VOL | IOL = 100μA | VI = VIL | 1.2V to 3.6V | 1.2V to 3.6V | 0.2 | V | |||||
IOL = 3mA | 1.2V | 1.2V | 0.25 | ||||||||
IOL = 6mA | 1.4V | 1.4V | 0.35 | ||||||||
IOL = 8mA | 1.65V | 1.65V | 0.45 | ||||||||
IOL = 9mA | 2.3V | 2.3V | 0.55 | ||||||||
IOL = 12mA | 3V | 3V | 0.7 | ||||||||
II | Control inputs | VI = VCCA or GND | 1.2V to 3.6V | 1.2V to 3.6V | ±0.025 | ±0.25 | ±1 | μA | |||
Ioff | A or B port | VI or VO = 0 to 3.6V | 0V | 0V to 3.6V | ±0.1 | ±1 | ±5 | μA | |||
0V to 3.6V | 0V | ±0.1 | ±1 | ±5 | |||||||
IOZ | A or B port | VO = VCCO or GND, VI = VCCI or GND, OE = VIH | 3.6V | 3.6V | ±0.5 | ±2.5 | ±5 | μA | |||
ICCA | VI = VCCI or GND, IO = 0 | 1.2V to 3.6V | 1.2V to 3.6V | 8 | μA | ||||||
0V | 0V to 3.6V | –2 | |||||||||
0V to 3.6V | 0V | 8 | |||||||||
ICCB | VI = VCCI or GND, IO = 0 | 1.2V to 3.6V | 1.2V to 3.6V | 8 | μA | ||||||
0V | 0V to 3.6V | 8 | |||||||||
0V to 3.6V | 0V | –2 | |||||||||
ICCA + ICCB | VI = VCCI or GND, IO = 0 | 1.2V to 3.6V | 1.2V to 3.6V | 16 | μA | ||||||
Ci | Control inputs | VI = 3.3V or GND | 3.3V | 3.3V | 3.5 | 4.5 | pF | ||||
Cio | A or B port | VO = 3.3V or GND | 3.3V | 3.3V | 6 | 7 | pF |