SLVSJY5 November 2025 SN74AVC2T245-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.2V | VCCB =
1.5V ± 0.1V | VCCB =
1.8V ± 0.15V | VCCB
= 2.5V ± 0.2V | VCCB
= 3.3V ± 0.3V | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tPLH | A | B | 1.8 | 0.1 | 3.6 | 0.1 | 3 | 0.1 | 2.6 | 0.1 | 2.4 | ns |
| tPHL | 1.8 | 0.1 | 3.6 | 0.1 | 3 | 0.1 | 2.6 | 0.1 | 2.4 | |||
| tPLH | B | A | 1.9 | 0.5 | 3.4 | 0.2 | 2.9 | 0.1 | 2.5 | 0.1 | 2.3 | ns |
| tPHL | 1.9 | 0.5 | 3.4 | 0.2 | 2.9 | 0.1 | 2.5 | 0.1 | 2.3 | |||
| tPZH | OE | A | 3.1 | 0.9 | 5.9 | 0.5 | 5 | 0.3 | 3.8 | 0.3 | 3.3 | ns |
| tPZL | 3.1 | 0.9 | 5.9 | 0.5 | 5 | 0.3 | 3.8 | 0.3 | 3.3 | |||
| tPZH | OE | B | 1.2 | 0.4 | 3.6 | 0.4 | 3.6 | 0.4 | 3.6 | 0.4 | 3.6 | ns |
| tPZL | 1.2 | 0.4 | 3.6 | 0.4 | 3.6 | 0.4 | 3.6 | 0.4 | 3.6 | |||
| tPHZ | OE | A | 3.4 | 0.1 | 4.6 | 0.1 | 4.7 | 0.3 | 4.8 | 0.7 | 4.5 | ns |
| tPLZ | 3.4 | 0.1 | 4.6 | 0.1 | 4.7 | 0.3 | 4.8 | 0.7 | 4.5 | |||
| tPHZ | OE | B | 2.9 | 0.1 | 5.4 | 0.1 | 5.3 | 0.1 | 5.3 | 0.1 | 5.3 | ns |
| tPLZ | 2.9 | 0.1 | 5.4 | 0.1 | 5.3 | 0.1 | 5.3 | 0.1 | 5.3 | |||