ZHCSLQ9E February 2004 – August 2020 SN74AVC24T245
PRODUCTION DATA
1 | 2 | 3 | 4 | 5 | 6 | |
---|---|---|---|---|---|---|
A | 6 OE | 5 OE | 4 OE | 3 OE | 2 OE | 1 OE |
B | 1B1 | 1B2 | VCCB | VCCA | 1A2 | 1A1 |
C | 1B3 | 1B4 | GND | GND | 1A4 | 1A3 |
D | 2B1 | 2B2 | VCCB | VCCA | 2A2 | 2A1 |
E | 2B3 | 2B4 | GND | GND | 2A4 | 2A3 |
F | 3B1 | 3B2 | GND | GND | 3A2 | 3A1 |
G | 3B3 | 3B4 | GND | 3A4 | 3A3 | |
H | 4B1 | 4B2 | VCCB | VCCA | 4A2 | 4A1 |
J | 4B3 | 4B4 | GND | GND | 4A4 | 4A3 |
K | 5B1 | 5B2 | GND | GND | 5A2 | 5A1 |
L | 5B3 | 5B4 | VCCB | VCCA | 5A4 | 5A3 |
M | 6B1 | 6B2 | GND | GND | 6A2 | 6A1 |
N | 6B3 | 6B4 | VCCB | VCCA | 6A4 | 6A3 |
P | 6DIR | 5DIR | 4DIR | 3DIR | 2DIR | 1DIR |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | 6 OE | Input | Tri-State output-mode enables. Pull OE high to place all outputs in Tri-State mode. Referenced to VCCA. |
A2 | 5 OE | Input | Tri-State output-mode enables. Pull OE high to place all outputs in Tri-State mode. Referenced to VCCA. |
A3 | 4 OE | Input | Tri-State output-mode enables. Pull OE high to place all outputs in Tri-State mode. Referenced to VCCA. |
A4 | 3 OE | Input | Tri-State output-mode enables. Pull OE high to place all outputs in Tri-State mode. Referenced to VCCA. |
A5 | 2 OE | Input | Tri-State output-mode enables. Pull OE high to place all outputs in Tri-State mode. Referenced to VCCA. |
A6 | 1 OE | Input | Tri-State output-mode enables. Pull OE high to place all outputs in Tri-State mode. Referenced to VCCA. |
B1 | 1B1 | Input/Output | Referenced to VCCB. |
B2 | 1B2 | Input/Output | Referenced to VCCB. |
B3 | VCCB | — | B-port supply voltage. 1.2 V ≤ VCCB ≤ 3.6 V. |
B4 | VCCA | — | A-port supply voltage. 1.2 V ≤ VCCA ≤ 3.6 V. |
B5 | 1A2 | Input/Output | Referenced to VCCA. |
B6 | 1A1 | Input/Output | Referenced to VCCA. |
C1 | 1B3 | Input/Output | Referenced to VCCB. |
C2 | 1B4 | Input/Output | Referenced to VCCB. |
C3 | GND | — | Ground. |
C4 | GND | — | Ground. |
C5 | 1A4 | Input/Output | Referenced to VCCA. |
C6 | 1A3 | Input/Output | Referenced to VCCA. |
D1 | 2B1 | Input/Output | Referenced to VCCB. |
D2 | 2B2 | Input/Output | Referenced to VCCB |
D3 | VCCB | — | B-port supply voltage. 1.2 V ≤ VCCB ≤ 3.6 V. |
D4 | VCCA | — | A-port supply voltage. 1.2 V ≤ VCCA ≤ 3.6 V. |
D5 | 2A2 | Input/Output | Referenced to VCCA. |
D6 | 2A1 | Input/Output | Referenced to VCCA. |
E1 | 2B3 | Input/Output | Referenced to VCCB. |
E2 | 2B4 | Input/Output | Referenced to VCCB. |
E3 | GND | — | Ground. |
E4 | GND | — | Ground. |
E5 | 2A4 | Input/Output | Referenced to VCCA. |
E6 | 2A3 | Input/Output | Referenced to VCCA. |
F1 | 3B1 | Input/Output | Referenced to VCCB. |
F2 | 3B2 | Input/Output | Referenced to VCCB |
F3 | GND | — | Ground. |
F4 | GND | — | Ground. |
F5 | 3A2 | Input/Output | Referenced to VCCA. |
F6 | 3A1 | Input/Output | Referenced to VCCA. |
G1 | 3B3 | Input/Output | Referenced to VCCB. |
G2 | 3B4 | Input/Output | Referenced to VCCB. |
G4 | GND | — | Ground. |
G5 | 3A4 | Input/Output | Referenced to VCCA. |
G6 | 3A3 | Input/Output | Referenced to VCCA. |
H1 | 4B1 | Input/Output | Referenced to VCCB. |
H2 | 4B2 | Input/Output | Referenced to VCCB. |
H3 | VCCB | — | B-port supply voltage. 1.2 V ≤ VCCB ≤ 3.6 V. |
H4 | VCCA | — | A-port supply voltage. 1.2 V ≤ VCCA ≤ 3.6 V. |
H5 | 4A2 | Input/Output | Referenced to VCCA. |
H6 | 4A1 | Input/Output | Referenced to VCCA. |
J1 | 4B3 | Input/Output | Referenced to VCCB. |
J2 | 4B4 | Input/Output | Referenced to VCCB. |
J3 | GND | — | Ground. |
J4 | GND | — | Ground. |
J5 | 4A4 | Input/Output | Referenced to VCCA. |
J6 | 4A3 | Input/Output | Referenced to VCCA. |
K1 | 5B1 | Input/Output | Referenced to VCCB. |
K2 | 5B2 | Input/Output | Referenced to VCCB. |
K3 | GND | — | Ground. |
K4 | GND | — | Ground. |
K5 | 5A2 | Input/Output | Referenced to VCCA. |
K6 | 5A1 | Input/Output | Referenced to VCCA. |
L1 | 5B3 | Input/Output | Referenced to VCCB. |
L2 | 5B4 | Input/Output | Referenced to VCCB. |
L3 | VCCB | — | B-port supply voltage. 1.2 V ≤ VCCB ≤ 3.6 V. |
L4 | VCCA | — | A-port supply voltage. 1.2 V ≤ VCCA ≤ 3.6 V. |
L5 | 5A4 | Input/Output | Referenced to VCCA. |
L6 | 5A3 | Input/Output | Referenced to VCCA. |
M1 | 6B1 | Input/Output | Referenced to VCCB. |
M2 | 6B2 | Input/Output | Referenced to VCCB. |
M3 | GND | — | Ground. |
M4 | GND | — | Ground. |
M5 | 6A2 | Input/Output | Referenced to VCCA. |
M6 | 6A1 | Input/Output | Referenced to VCCA. |
N1 | 6B3 | Input/Output | Referenced to VCCB. |
N2 | 6B4 | Input/Output | Referenced to VCCB. |
N3 | VCCB | — | B-port supply voltage. 1.2 V ≤ VCCB ≤ 3.6 V. |
N4 | VCCA | — | A-port supply voltage. 1.2 V ≤ VCCA ≤ 3.6 V. |
N5 | 6A4 | Input/Output | Referenced to VCCA. |
N6 | 6A3 | Input/Output | Referenced to VCCA. |
P1 | 6DIR | Input | Direction-control signal. Referenced to VCCA. |
P2 | 5DIR | Input | Direction-control signal. Referenced to VCCA. |
P3 | 4DIR | Input | Direction-control signal. Referenced to VCCA. |
P4 | 3DIR | Input | Direction-control signal. Referenced to VCCA. |
P5 | 2DIR | Input | Direction-control signal. Referenced to VCCA. |
P6 | 1DIR | Input | Direction-control signal. Referenced to VCCA. |