ZHCSS64P October 1995 – October 2023 SN54AHCT86 , SN74AHCT86
PRODUCTION DATA
| PARAMETER | SN74AHCT86 | UNIT | |||
|---|---|---|---|---|---|
| MIN | TYP | MAX | |||
| VOL(P) | Quiet output, maximum dynamic VOL | 0.4 | 0.8 | V | |
| VOL(V) | Quiet output, minimum dynamic VOL | –0.4 | –0.8 | V | |
| VOH(V) | Quiet output, minimum dynamic VOH | 4.4 | V | ||
| VIH(D) | High-level dynamic input voltage | 2 | V | ||
| VIL(D) | Low-level dynamic input voltage | 0.8 | V | ||