ZHCST65M April 1996 – February 2024 SN74AHCT1G02
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC | Supply voltage | 4.5 | 5.5 | V |
| VIH | High-level input voltage | 2 | V | |
| VIL | Low-level input voltage | 0.8 | V | |
| VI | Input voltage | 0 | 5.5 | V |
| VO | Output voltage | 0 | VCC | V |
| IOH | High-level output current | –8 | mA | |
| IOL | Low-level output current | 8 | mA | |
| ∆t/∆v | Input transition rise or fall rate | 20 | ns/V | |
| TA | Operating free-air temperature | –40 | 85 | °C |