ZHCST65M April 1996 – February 2024 SN74AHCT1G02
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | MIN | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||||
| VOH | IOH = -50 μA | 4.5 V | 4.4 | 4.5 | 4.4 | V | |||
| IOH = -8 mA | 3.94 | 3.8 | |||||||
| VOL | IOL = 50 μA | 4.5 V | 0.1 | 0.1 | V | ||||
| IOL = 8 mA | 0.36 | 0.44 | |||||||
| II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1 | μA | ||||
| ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 1 | 10 | μA | |||
| ΔICC (1) | One input at 3.4 V, | Other inputs at GND or VCC | 5.5 V | 1.35 | 1.5 | mA | |||
| Ci | VI = VCC or GND | 5 V | 4 | 10 | 10 | PF | |||