ZHCST98S March 1996 – February 2024 SN74AHC1G14
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The SN74AHC1G14 device uses CMOS technology and has balanced output drive. Take care to avoid bus contention because it can drive currents that would exceed maximum limits. The SN74AHC1G14 allows for performing logical Boolean functions with hysteresis using digital signals. All input signals must remain as close as possible to either 0 V or VCC for optimal operation.