ZHCSMG7R March 1996 – January 2024 SN74AHC1G08
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | TA = –55°C to 125°C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | ||||||
| VOH | High level output voltage | IOH = –50 µA | 2 V | 1.9 | 2 | 1.9 | V | |||
| 3 V | 2.9 | 3 | 2.9 | |||||||
| 4.5 V | 4.4 | 4.5 | 4.4 | |||||||
| IOH = –4 mA | 3 V | 2.58 | 2.48 | |||||||
| IOH = –8 mA | 4.5 V | 3.94 | 3.8 | |||||||
| VOL | Low level output voltage | IOL = 50 µA | 2 V | 0.1 | 0.1 | V | ||||
| 3 V | 0.1 | 0.1 | ||||||||
| 4.5 V | 0.1 | 0.1 | ||||||||
| IOL = 4 mA | 3 V | 0.36 | 0.44 | |||||||
| IOL = 8 mA | 4.5 V | 0.36 | 0.44 | |||||||
| II | Input leakage current | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1 | µA | ||||
| ICC | Supply current | VI = VCC or GND, | IO = 0 | 5.5 V | 1 | 10 | µA | |||
| Ci | Input Capacitance | VI = VCC or GND | 5 V | 4 | 10 | 10 | pF | |||