ZHCST97E October 2004 – February 2024 SN74AHC1G08-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –40°C TO 85°C | –40 C TO 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = −50 mA | 2 V | 1.9 | 2 | 1.9 | 1.9 | V | ||||
3 V | 2.9 | 3 | 2.9 | 2.9 | |||||||
4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | |||||||
IOH = −4 mA | 3 V | 2.58 | 2.48 | 2.4 | |||||||
IOH = −8 mA | 4.5 V | 3.94 | 3.8 | 3.7 | |||||||
VOL | IOL = 50 mA | 2 V | 0.1 | 0.1 | 0.1 | V | |||||
3 V | 0.1 | 0.1 | 0.1 | ||||||||
4.5 V | 0.1 | 0.1 | 0.1 | ||||||||
IOL = 4 mA | 3 V | 0.36 | 0.44 | 0.52 | |||||||
IOL = 8 mA | 4.5 V | 0.36 | 0.44 | 0.52 | |||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1 | ±1 | μA | |||||
ICC | VI = V or GND, | IO = 0 | 5.5 V | 1 | 10 | 20 | μA | ||||
Ci | VI = VCC or GND | 5 V | 4 | 10 | 10 | 10 | pF |