ZHCST97E October 2004 – February 2024 SN74AHC1G08-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | 2 | 5.5 | 2 | 5.5 | V | |
VIH | High-level input voltage | VCC = 2 V | 1.5 | 1.5 | V | ||
VCC = 3 V | 2.1 | 2.1 | |||||
VCC = 5.5 V | 3.85 | 3.85 | |||||
VIL | Low-level input voltage | VCC = 2 V | 0.5 | 0.5 | V | ||
VCC = 3 V | 0.9 | 0.9 | |||||
VCC = 5.5 V | 1.65 | 1.65 | |||||
VI | Input voltage | 0 | 5.5 | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | 0 | VCC | V | |
IOH | High-level output current | VCC = 2 V | −50 | −50 | μA | ||
VCC = 3.3 V ± 0.3 V | −4 | −4 | mA | ||||
VCC = 5 V ± 0.5 V | −8 | −8 | |||||
IOL | Low-level output current | VCC = 2 V | 50 | 50 | μA | ||
VCC = 3.3 V ± 0.3 V | 4 | 4 | mA | ||||
VCC = 5 V ± 0.5 V | 8 | 8 | |||||
∆t/∆v | Input transition rise or fall rate | VCC = 3.3 V ± 0.3 V | 100 | 100 | ns/V | ||
VCC = 5 V ± 0.5 V | 20 | 20 | |||||
TA | Operating free-air temperature | I Suffix | −40 | 85 | °C | ||
Q Suffix | −40 | 125 |