ZHCSVQ1B October 2004 – March 2024 SN74AC240-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | TA = 25°C | TA = −40°C TO 125°C | TA = −40°C TO 85°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
| tPLH | A | Y | 1.5 | 4.5 | 6.5 | 1 | 8.5 | 1 | 7 | ns |
| tPHL | 1.5 | 4.5 | 6 | 1 | 8 | 1 | 6.5 | |||
| tPZH | OE | Y | 1.5 | 5 | 7 | 1 | 9 | 1 | 8 | ns |
| tPZL | 1.5 | 5.5 | 8 | 1 | 10.5 | 1 | 8.5 | |||
| tPHZ | OE | Y | 2.5 | 6.5 | 9 | 1 | 10.5 | 1 | 9.5 | ns |
| tPLZ | 2 | 6.5 | 9 | 1 | 11 | 1 | 9.5 | |||