ZHCSVQ1B October 2004 – March 2024 SN74AC240-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | 2 | 6 | V | |
| VIH | High-level input voltage | VCC = 3 V | 2.1 | V | |
| VCC = 4.5 V | 3.15 | ||||
| VCC = 5.5 V | 3.85 | ||||
| VIL | Low-level input voltage | VCC = 3 V | 0.9 | V | |
| VCC = 4.5 V | 1.35 | ||||
| VCC = 5.5 V | 1.65 | ||||
| VI | Input voltage | 0 | VCC | V | |
| VO | Output voltage | 0 | VCC | V | |
| IOH | High-level output current | VCC = 3 V | −12 | mA | |
| VCC = 4.5 V | −24 | ||||
| VCC = 5.5 V | −24 | ||||
| IOL | Low-level output current | VCC = 3 V | 12 | mA | |
| VCC = 4.5 V | 24 | ||||
| VCC = 5.5 V | 24 | ||||
| ∆t/∆v | Input transition rise or fall rate | 8 | ns/V | ||
| TA | Operating free-air temperature | −40 | 125 | °C | |