ZHCS194A
june 2011 – may 2023
SN74AC14-Q1
PRODMIX
1
1
特性
2
说明
3
Revision History
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
Recommend Operating Conditions
5.3
Thermal Information
5.4
Electrical Characteristics
5.5
Switching Characteristics, VCC = 5 V ± 0.5 V
5.6
Switching Characteristics, VCC = 3.3 V ± 0.3 V
5.7
Operating Characteristics
6
Parameter Measurement Information
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Device Functional Modes
封装选项
机械数据 (封装 | 引脚)
PW|14
MPDS360
散热焊盘机械数据 (封装 | 引脚)
订购信息
zhcs194a_oa
zhcs194a_pm
1
特性
符合汽车应用要求
2V 至 6V V
CC
运行
输入电压高达 6 V