ZHCS194A
june 2011 – may 2023
SN74AC14-Q1
PRODMIX
1
1
特性
2
说明
3
Revision History
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
Recommend Operating Conditions
5.3
Thermal Information
5.4
Electrical Characteristics
5.5
Switching Characteristics, VCC = 5 V ± 0.5 V
5.6
Switching Characteristics, VCC = 3.3 V ± 0.3 V
5.7
Operating Characteristics
6
Parameter Measurement Information
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Device Functional Modes
封装选项
机械数据 (封装 | 引脚)
PW|14
MPDS360
散热焊盘机械数据 (封装 | 引脚)
订购信息
zhcs194a_oa
zhcs194a_pm
6
Parameter Measurement Information
A.
C
L
includes probe and jig capacitance.
B.
All input pulses are supplied by generators having the following characteristics: PRR ≤ 1 MHz, Z
O
= 50 Ω, t
r
≤ 2.5 ns, t
f
≤ 2.5 ns.
C.
The outputs are measured one at a time with one input transition per measurement.
Figure 6-1
Load Circuit and Voltage Waveforms