SLLSEH7B December   2013  – June 2016 SN65LVPE512

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
      1. 6.8.1 Case I Fixed Output and Variable Input Trace
      2. 6.8.2 Case II Fixed Input and Variable Output Trace+ 3-m Cable
      3. 6.8.3 Case III Fixed Input and Variable Output Trace (No Cable)
  7. 7 Parameter Measurement Information
    1. 7.1 Typical Eye Diagram and Performance Curves
    2. 7.2 Plot 1 Fixed Output Trace +3-m USB 3 Cable With Variable Input Trace
    3. 7.3 Plot 2 Fixed Input Trace With Variable Output Trace and +3-m USB 3.0 Cable
    4. 7.4 Plot 3 Fixed Input Trace With Variable Output Trace and (No Cable)
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Controller- and Connector-Side Pins
      2. 8.3.2 Programmable EQ, De-Emphasis and Amplitude Swing
      3. 8.3.3 Receiver Detection
        1. 8.3.3.1 At Power Up or Reset
        2. 8.3.3.2 During U2, U3 Link State
      4. 8.3.4 Electrical Idle Support
      5. 8.3.5 Signal Control Pin Setting
    4. 8.4 Device Functional Modes
      1. 8.4.1 Low Power Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

9 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

9.1 Application Information

One example of the SN65LVPE512 used in a Host application on transmit and receive channels is shown in Typical Application. The redriver is needed on the PCB path to pass transmitter compliance due to loss between the Host and connector. The redriver uses its equalization to recover the insertion loss and re-drive the signal with boosted swing down the remaining channel, through the USB 3.0 cable, and into the device PCB. Additionally on the receiver path, the SN65LVPE512 compensated for the Host to pass receiver jitter tolerance. The redriver recovers the loss from the Device PCB, connector, and USB 3.0 cable and re-drives the signal going into the Host receiver. The equalization, output swing, and de-emphasis settings are dependent upon the type of USB 3.0 signal path and end application.

9.2 Typical Application

The SN65LVPE512 is placed in the Host side and connected to a USB3 Type-A connector. The EQ and DE terminals must be pulled up, pulled down, or left floating depending on the amount of equalization or de-emphasis that is desired. The OS terminal must be pulled down or left floating depending on the required output swing. This device has terminals to be exclusively connected to the Host and to the Device accordingly.

In this Host side, even though the RX and TX pairs must be AC-coupled because this is an embedded implementation) and Figure 35 only show the AC-coupling caps on the TX pair only to follow the convention.

SN65LVPE512 typ_app_dia_llseh7.gif Figure 34. Typical Application Diagram
SN65LVPE512 bitmap.png Figure 35. Typical Application With Embedded Host and USB3.0 Device Connector

9.2.1 Design Requirements

Table 5 lists the parameters for this example.

Table 5. Design Parameters

PARAMETER EXAMPLE VALUE
Input voltage range 100 mV to 1200 mV
Output voltage range 1050 mV to 1200 mV
Equalization 0, 7, 15 dB (2.5 Gbps)
De-Emphasis 0, –3, –5 dB (OS Floating)
VCC 3.3-V nominal supply

9.2.2 Detailed Design Procedure

To begin the design process, determine the following:

  • Equalization (EQ) setting
  • De-Emphasis (DE) setting
  • Output Swing Amplitude (OS) setting

The equalization must be set based on the insertion loss in the pre-channel (channel before the SN65LVPE512 device). The input voltage to the device is able to have a large range because of the receiver sensitivity and the available EQ settings. The EQ terminal can be pulled high through a resistor to VCC, low through a resistor to ground, or left floating.

The De-emphasis setting must be set based on the length and characteristics of the post channel (channel after the SN65LVPE512 device). Output de-emphasis can be tailored using the DE terminal. This terminal must be pulled high through a resistor to VCC, low through a resistor to ground, or left floating.

The output swing setting can also be configured based on the amplitude needed to pass the compliance test. This setting is also based on the length of interconnect or cable the SN65LVPE512 is driving. This terminal must be pulled low through a resistor to ground or left floating.

9.2.3 Application Curves

The following plots show the input and output of this typical implementation based on an embedded redriver with a USB 3.0 Type A connector and a Std. USB3.0 3-m long cable.

SN65LVPE512 eye_pat5_llse79.gif
DE = 0 dB EQ = 0 dB Pre-channel = 20”
Post-channel = 4” + 3m cable
Figure 36. Eye-Mask Measured at the Device End With No Equalization
SN65LVPE512 eye_pat6_llse79.gif
DE = 0 dB EQ = 0 dB Pre-channel = 20”
Post-channel = 4” + 3m cable
Figure 37. Eye-Mask Measured at the Device End With 7-dB Equalization